• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E43344

Process adapter for SMS pipe fitting

E43344

ADAPT G1/2 - SMS DN50/2"

Process adapter for SMS pipe fitting

E43344

ADAPT G1/2 - SMS DN50/2"

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
  • fcm
  • fda
  • ec19352004
  • 3a
Application
Design with leakage port
Pressure rating [bar] 16
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 570.5
Materials stainless steel (316L/1.4435)
Sensor connection G 1/2 sealing cone
Process connection SMS pipe fitting DN50 (2")
Surface characteristics Ra/Rz of the wetted parts < 0.8 / 8
Sealing metal to PEEK
Hygienic equipment class to DIN 11866 H3
Remarks
Pack quantity 1 pcs.