Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1455 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 28 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|