• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IG5716
  • ce
  • ukca
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1 / L = 42
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.8
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 720
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 2642
Mechanical data
Weight [g] 118.2
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 42
Thread designation M18 x 1
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²