Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 5 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 70 |
Application
Special feature | Gold-plated contacts; Full-metal housing | |
---|---|---|
Application | constant cleaning with aggressive cleaning agents; regular cleaning processes | |
Pressure rating [bar] | 100 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 5 |
---|---|
Operating distance [mm] | 0...4.05 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.7 / aluminium: 0.5 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Operating conditions
Ambient temperature [°C] | 0...100 |
---|---|
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
MTTF [years] | 1177 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 54.7 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 70 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: stainless steel (316L/1.4404) |
Tightening torque [Nm] | 50 |
Full-metal housing | yes |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|