• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IIT001
  • ce
  • ccc
  • ukca
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 14
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 70
Application
Special feature Gold-plated contacts
Application regular cleaning processes
Electrical data
Operating voltage [V] 20...140 AC/DC
Protection class II
Reverse polarity protection yes
Max. power-on delay time [ms] 1000
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 5.5
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5
Max. leakage current [mA] 1
Permanent current rating of switching output AC [mA] 80; (200 (...80 °C))
Permanent current rating of switching output DC [mA] 80; (200 (...80 °C))
Short-time current rating of switching output [mA] 1200; (20ms / 0,5Hz / 80 mA (> 80°C))
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 14
Operating distance [mm] 0...11.34
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 2...15
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K; ("COP")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 380
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 140.8
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 70
Thread designation M30 x 1.5
Materials housing: stainless steel (316L/1.4404); sensing face: PEEK; lock nuts: stainless steel (316L/1.4404)
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"; coding: C; Contacts: gold-plated