• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. OGH506

Diffuse reflection sensor with background suppression

OGH506

OGH-DPKG/US100

Diffuse reflection sensor with background suppression

OGH506

OGH-DPKG/US100

  • Robust stainless steel housing for use in harsh industrial environments
  • Precise background suppression
  • Ready for operation immediately thanks to fixed setting
  • Programmable light-on/dark-on mode
  • Wide range of fixing components for quick and easy mounting
phase-out article
Alternative articles: OGH500 Product comparison: OGH506 / OGH500 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Type of light red light
Housing threaded type
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 25
Protection class II
Reverse polarity protection yes
Type of light red light
Outputs
Electrical design PNP
Output function dark-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150; (200 (...60 °C))
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] < 100; (white paper 200 x 200 mm 90% remission)
Range on white object (90 % remission) [mm] < 100
Range on grey object (18 % remission) [mm] < 100
Range on black object (6 % remission) [mm] < 100
Range adjustable no
Max. light spot diameter [mm] 9
Light spot dimensions refer to Range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 362
Mechanical data
Weight [g] 60.2
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials housing: stainless steel (316L/1.4404); Sealing: EPDM
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A