Through-beam laser sensor receiver
OJ5142
OJELFPKG/SO/AS
Through-beam laser sensor receiver
OJ5142
OJELFPKG/SO/AS
- Reliable detection of tiny objects
- Particularly compact housing for use in robotics, assembly and handling technology
- Laser protection class 1 for the requirements of the automotive industry
- Intuitive setting of sensitivity and output function
- Fast mounting by means of mounting holes with robust stainless steel sleeve
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 12 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Typ. lifetime [h] | 50000 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1200 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 1 |
Range adjustable | yes |
Diameter of the smallest detectable object [mm] | 0.8 |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 952 |
Mechanical data
Weight [g] | 27.25 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35 x 11 x 24 | |
Materials | housing: ABS; LED window: SEPS; pushbutton: SEPS | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Electronic lock | yes |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|