• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. Worker assistance systems
  4. ifm mate
  5. OXZ100

worker assistance system ifm mate

OXZ100

IFM MATE WORKER ASSISTANCE

worker assistance system ifm mate

OXZ100

IFM MATE WORKER ASSISTANCE

  • Simple and intuitive set-up of the complete software and hardware package
  • Simple fitting and retrofitting of manual workstations
  • Special accessories such as tracking bracelets or VR glasses not required
  • Individual real-time support during packaging and assembly and for training workers
  • Visualisation of manual gripping processes and work steps
  • ce
Application
Application
packaging, Montieren und Trainieren an Handarbeitsplätzen
Packaging
Visualisation of defined work steps in real time
Warning in case of deviation from the defined workflow
Individual guidance through the process, oriented to the speed and working method of the worker
Assembling
Guidance for manual gripping processes in real time
Showing digital assembly information matching the current gripping sequence
Warning in case of non-compliance with the specified workflow
Flexible deployment of employees in various assembly processes
Training
Guiding the employee through the complete workflow
Providing detailed work instructions matching the gripping sequence
Individual adaptation of the system speed to the worker's learning progress
Content description
matching components incl. wiring and power supply
Outputs
Number of video outputs 1; (HDMI: 1)
Detection zone
Field of view size [mm]
Operating distance field of view
1000 1300 x 700
1500 2000 x 1100
2000 2700 x 1500
Operating distance [mm] 1000...2000
Software / programming
Language German; English
Interfaces
Communication interface Ethernet; USB; HDMI
Number of Ethernet interfaces 3; (POE: 2x; LAN: 1x)
Number of USB interfaces 5; (4 x USB 3.2; 1 x Micro USB 2.0 (OS-flash))
Operating conditions
Ambient temperature [°C] 0...55
Storage temperature [°C] -40...70
Max. relative air humidity [%] 90; (40 °C non condensing)
Protection IP 66; (2D/3D camera)
Mechanical data
Weight [g] 2775
Hardware
Chip set NVIDIA Jetson XAVIER NX
Processor 6 Core ARM Carmel V8.2 64bit CPU 6MB L2 + 4MB L3
RAM 8 GB LPDDR4x
Mass storage 16 GB eMMC
Accessories
Items supplied
Box PC; 1, including preinstalled ifm mate software and power supply, ZJF026
2D/3D camera: 1, E21334
Ethernet cable: 1 x M12 - RJ45; 5 m, PUR, E12632
Remarks
Remarks
For using the system a touch monitor is required which can be ordered as an option.
Pack quantity 1 pcs.