• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Radar sensors
  4. Radar distance sensors
  5. R1D102

radar distance sensor

R1D102

R1DADF6KG/US/IO-Link

radar distance sensor

R1D102

R1DADF6KG/US/IO-Link

  • Long ranges and a wide temperature range
  • Reliable measurements even in precipitation, fog, dust and dirt
  • Simultaneous detection of distance and speed
  • Operating modes can be set in accordance with the specific application
  • Intuitive set-up and visualisation of the measured data using the ifm Vision Assistant software

The application area of the device depends on the base frequency used and the country in which it is operated. You will find an overview in the operating instructions and here

  • fcc
  • iolink
  • cruus
Product characteristics
Communication interface IO-Link
Housing rectangular
Dimensions [mm] 80 x 80 x 45
Digital
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Application
Radio approval for USA; Canada
Electrical data
Operating voltage [V] 10...30 DC; (to SELV/PELV ; energy-limited circuits according to IEC/UL 61010-1 3rd ed. cl. 9.4)
Current consumption [mA] < 300; (mean value: 150 mA)
Power consumption [W] 21; (maximum)
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 1000
Operating frequency [GHz]
60...64
Radiated peak power EIRP [dBm]
10
Inputs / outputs
Total number of inputs and outputs 3
Inputs
Inputs
IN1 activation/deactivation of the radar
Outputs
Total number of outputs 2
Output signal
OUT1 switching signal; IO-Link
OUT2 switching signal; analogue signal
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Analogue
Analogue current output [mA] 4...20, invertible; (scalable)
Max. load [Ω] 500; (< 250 Ω: Ub 16...30 V DC; 250...500 Ω: Ub 18...30 V DC)
Analogue voltage output [V] 0...10, invertible; (scalable)
Min. load [Ω] 2000
Digital
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Detection zone
Range [m] 0.1...35; (referred to a 10 cm corner reflector)
Angle of aperture cylindrical [°]
horizontal 40
vertical 30
Measuring/setting range
Measuring range [m] 0.1...35; (see diagram:)
Sampling rate [Hz] 20...100
Accuracy / deviations
Hysteresis [mm] 5; (parameterisable)
Temperature coefficient analogue output [% of the span / 10 K] ± 0,1
Repeatability analogue output [% of the span]
< 0,1
Linearity error of analogue output [% of the span]
± 0,15
Precision analogue output [% of the span]
± 0,2 (in addition to the accuracy specifications in the further data section)
Software / programming
Parameter setting options only via IO-Link
Interfaces
Communication interface IO-Link
Transmission type COM3 (230,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles
Function class Designation
0x0030 BLOB transfer
0x4000 Identification and Diagnosis
0x8101 Locator
0x8102 ProductURI
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
IO-Link process data (cyclical)
function bit length
distance 32
speed 32
Power 8
RCS 8
sensor inclination 1
device status 4
binary switching information 4
IO-Link functions (acyclical) application specific tag; operating hours counter; number of trigger events; internal temperature; ROI setting
Supported DeviceIDs
Type of operation DeviceID
default 1518
Operating conditions
Ambient temperature [°C] -40...80
Note on ambient temperature
without using the analogue output: -40...85 °C
Storage temperature [°C] -40...85
Protection IP 65; IP 66; IP 67; IP 69K; (with mounted connectors or protective caps)
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
DIN EN 61000-4-3 HF radiated 10 V/m
DIN EN 61000-4-4 Burst 2 kV
DIN EN 61000-4-6 HF conducted 10 V
DIN EN 61000-6-2 immunity / industrial environments
EN 55032 emission Class A
Impact resistance
IEC 62262 IK06 (1J)
Vibration resistance
DIN EN 60068-2-6 Fc 10 g 10 frequency cycles, 1 octave/minute, in 3 axes
Shock resistance
DIN EN 60068-2-27 Ea 50 g 11 ms half-sine; 10 shocks each in every direction along the 3 coordinate axes
Continuous shock resistance
DIN EN 60068-2-29 Eb 40 g 6 ms half-sine; 4,000 shocks each in every direction along the 3 coordinate axes
Fast temperature change
DIN EN 60068-2-14 Na TA = -40°C; TB = 85°C; t1 = 30 min; t2 = < 30 s; 300 cycles
Salt spray test
DIN EN 60068-2-11 Ka 8 test cycles
Electrical protection
DIN EN 61010-2-201 electric shock / electrical supply only via SELV/PELV circuits
MTTF [years] 53
UL approval
Ta -40...65 °C
File number UL E205959
Mechanical data
Weight [g] 408.55
Housing rectangular
Mounting flush mountable
Dimensions [mm] 80 x 80 x 45
Materials housing: PA; radome: PEI; Sealing: HNBR
Displays / operating elements
Display
switching status 2x LED, yellow
operation 1x LED, green
errors 1x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
Detection zone
1: azimuth
2: elevation
conditions
Reflector: 4.3“ Trihedral Corner Reflector (SAJ043-S1)
RCS: 8 dBm²
distance: 5 m
operating frequency: 62 GHz
Other data
Operating mode standard Long range, high velocity High switching frequency
max. distance 0.1...20 m 0.25...35 m 0.1...20 m
distance resolution 100 mm 370 mm 100 mm
distance accuracy ± 5 mm ± 15 mm ± 5 mm
max. velocity ± 6 m/s ± 15 m/s ± 20 m/s
velocity resolution ± 0.15 m/s ± 0.38 m/s
speed accuracy ± 0.01 m/s ± 0.04 m/s ± 0.25 m/s
Switching frequency 20 Hz 20 Hz 100 Hz
distance referred to a 10 cm corner reflector
Resolution for the detection of two objects of the same size
accuracy for a strong, point-shaped target