- Products
- Sensors
- Flow sensors / flow meters
- Mechatronic flow meters in high-pressure applications
- SBU624
Product characteristics
Measuring range [l/min] | 0.3...50 |
---|---|
Process connection | threaded connection G 1/2 internal thread |
Application
Application | machine tools; Internal cooling of drill |
---|---|
Media | Liquids; water; glycol solutions; coolants |
Medium temperature [°C] | 0...60 |
Pressure rating [bar] | 200 |
Pressure rating [MPa] | 20 |
Electrical data
Operating voltage tolerance [%] | -15...10 |
---|---|
Operating voltage [V] | 24 DC; (to SELV/PELV) |
Current consumption [mA] | 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Output signal | analogue signal |
---|---|
Analogue voltage output [V] | 0.5...10 |
Min. load resistance [Ω] | 10000 |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Measuring range [l/min] | 0.3...50 |
---|---|
Flow range [l/min] | 75 |
Accuracy / deviations
Repeatability [% of the final value] | 1 |
---|---|
Measuring error [% of the final value] | ± 5 |
Response times
Response time [s] | < 0.01 |
---|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -15...80 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 15.78 |
Mechanical data
Weight [g] | 737 |
---|---|
Housing | rectangular |
Dimensions [mm] | 124.5 x 80 x 40 |
Materials | aluminium anodised; PA |
Materials (wetted parts) | stainless steel (316 / 1.4401); brass; aluminium anodised; PU; O-ring: FKM |
Process connection | threaded connection G 1/2 internal thread |
Switching cycles mechanical | 10 million |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
|
|
---|