• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Condition monitoring
  3. Flow meters for water
  4. Ultrasonic flow meters
  5. SU6631

Ultrasonic flow meter

SU6631

SUN12XFBFRKG/US

Ultrasonic flow meter

SU6631

SUN12XFBFRKG/US

  • Accurate flow measurement of ultrapure water, water, oils and glycol solutions
  • A robust, component-free measuring pipe made of stainless steel offers high media resistance and permanent ingress resistance
  • The highly accurate inline measurement process eliminates any influence of varying wall thicknesses and pipe materials
  • Operating status LED signals the sensor status and allows conclusions about process quality
  • ce
  • cul
  • iolink
Product characteristics
Measuring range
0.5...65 l/min 0.03...3.9 m³/h 8...1030 gph 0.13...17.17 gpm
Process connection 1/2" NPT DN15 external thread
Application
Special feature Gold-plated contacts
Media ultra-pure water; water; hydrous media; glycol solutions; oils; coolants
Note on media
hydrous media: for media with >10 % additives, the repeatability is the only available value
low-viscosity oils with viscosity: 7...40 mm²/s (40 °C)
high-viscosity oils with viscosity: 30...68 mm²/s (40 °C)
Medium temperature
-20...100 °C -4...212 °F
Min. bursting pressure
150 bar 15 MPa
Pressure rating
100 bar 10 MPa
Vacuum resistance [mbar] -1000
Electrical data
Operating voltage [V] 18...32 DC; (to SELV/PELV)
Current consumption [mA] < 75
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 5
Measuring principle ultrasonic
Inputs
Inputs counter reset
Outputs
Total number of outputs 2
Output signal switching signal; pulse signal; analogue signal; IO-Link; frequency signal; diagnostic signal; totaliser switching signal
Electrical design PNP/NPN
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 0...10000
Analogue current output [mA] 4...20
Max. load [Ω] 500
Pulse output flow rate meter
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0.5...65 l/min 0.03...3.9 m³/h 8...1030 gph 0.13...17.17 gpm
Display range
-78...78 l/min -4.68...4.68 m³/h -1236...1236 gph -20.61...20.61 gpm
Resolution
0.1 l/min 0.002 m³/h 1 gph 0.01 gpm
Set point SP
0.9...65 l/min 0.052...3.9 m³/h 14...1030 gph 0.23...17.17 gpm
Reset point rP
0.5...64.7 l/min 0.032...3.88 m³/h 8...1025 gph 0.14...17.08 gpm
Analogue start point ASP
-65...52 l/min -3.9...3.12 m³/h -1030...824 gph -17.17...13.74 gpm
Analogue end point AEP
-52...65 l/min -3.12...3.9 m³/h -824...1030 gph -13.74...17.17 gpm
Low flow cut-off LFC
0.5...3.2 l/min 0.03...0.195 m³/h 8...52 gph 0.13...0.86 gpm
Frequency end point, FEP
13...65 l/min 0.782...3.9 m³/h 207...1030 gph 3.44...17.17 gpm
Frequency at the end point FRP [Hz] 1...10000
Volumetric flow quantity monitoring
Pulse length [s] 0.002...2
Pulse value 0.02...99990000 l; 0.005...26414563.515 gal
Temperature monitoring
Measuring range
-20...100 °C -4...212 °F
Display range
-44...124 °C -47.2...255.2 °F
Resolution
0.1 °C 0.1 °F
Set point SP
-19.6...100 °C -3.2...212 °F
Reset point rP
-20...99.6 °C -4...211.2 °F
Analogue start point
-20...76 °C -4...168.8 °F
Analogue end point
4...100 °C 39.2...212 °F
Frequency start point, FSP
-20...76 °C 4...168.8 °F
Frequency end point, FEP
4...100 °C 4...168.8 °F
Frequency at the end point FRP [Hz] 1...10000
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range)
glycol solutions (35%) ±(5,0 % MW + 0,5 % MEW)
high-viscosity oils with viscosity 46mm2/s (40°C) ±(5,0 % MW + 1,0 % MEW)
low-viscosity oils with viscosity 10mm2/s (40°C) ±(5,0 % MW + 1,0 % MEW)
water ± (2,0 % MW + 0,5 % MEW)
Repeatability ± 0,2 % MEW
Temperature monitoring
Accuracy [K] ± 2,5 (Q > 5 % MEW)
Temperature coefficient [% of the span / 10 K] 0,2
Response times
Flow monitoring
Response time [s] < 0.25; (dAP = 0, T09)
Damping process value dAP [s] 0...5
Temperature monitoring
Dynamic response T05 / T09 [s] 5,7 / 86
Software / programming
Diagnostic functions direction of flow detection; signal quality
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1.3
SDCI standard IEC 61131-9: 2013-07
Profiles Identification and Diagnosis (0x4000)
Required master port type A
Process data analogue 3
Process data binary 2
Min. process cycle time [ms] 9.6
IO-Link process data (cyclical)
function bit length
totaliser 32
Flow monitoring 32
Temperature monitoring 32
status 4
Output 1 1
Output 2 1
Supported DeviceIDs
Type of operation DeviceID
default 1755
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
DIN 61326-1:2021
Shock resistance
DIN IEC 68-2-27 20 g (11ms)
Vibration resistance
DIN IEC 68-2-6 5 g (10...2000Hz)
MTTF [years] 160
UL approval
UL Approval no. I034
Pressure Equipment Directive can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 540.4
Type of mounting inlet pipe length 5xDN; outlet pipe length 1xDN
Materials housing: stainless steel (316L/1.4404); Display: PFA; Sealing Display: FKM; connector: POKAN
Materials (wetted parts) Pipe section: stainless steel (316L/1.4404)
Process connection 1/2" NPT DN15 external thread
Surface characteristics Ra/Rz of the wetted parts 49.21 µin
Displays / operating elements
Display
colour display 1,44", 128 x 128 pixels
Switching function 2 x LED, yellow
diagnosis 1 x LED, three-colour
Display unit l/min; l/h; m³/h; m/s; gpm; gph; ft/s; oz/min
Accessories
Items supplied
package insert
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
pulse and totaliser signal are only available for one of the two outputs
the accuracy indications are adhered to over the entire application area
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
Note on pressure loss
derating ambient temperature
1 Ambient temperature
2 Medium temperature