• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. ID tags for RFID systems 13.56 MHz
  5. UR0002

RFID tag

UR0002

ID-TAG/9.5MMX1

RFID tag

UR0002

ID-TAG/9.5MMX1

  • For reliably coding workpiece carriers in routing conveyors
  • Large storage capacity
  • High protection rating for the requirements of harsh industrial environments
  • Easy, quick and secure mounting
  • Very high number of read and write cycles
Electrical data
Operating frequency [MHz] 13,56
Memory size [bit] 1024
RFID standard ISO 15693
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...85
Protection IP 68
Mechanical data
Weight [g] 22.68
Dimensions [mm] Ø 9.5 / L = 1
Materials epoxy resin
Remarks
Pack quantity 1 pcs.