- Products
- ZH4029
RFID tag
ZH4029
SLIM UHF TAG 122 x 18 x 2MM, 5PC
RFID tag
ZH4029
SLIM UHF TAG 122 x 18 x 2MM, 5PC
Article no longer available - archive entry
Application
Application | coding of workpiece carriers in routing conveyors |
---|
Electrical data
Operating frequency [MHz] | 865...928 |
---|---|
Memory size [bit] | 512 |
Memory type | EEPROM |
Chip type | Impinj Monza 4QT |
Unique Identification Number (UID) [Byte] | 64 |
Electronic product code (EPC) | 128 bit |
RFID standard | EPC Class1 GEN2/ISO 18000-6C |
Operating conditions
Ambient temperature [°C] | -35...85 |
---|---|
Storage temperature [°C] | -35...85 |
Protection | IP 68 |
Mechanical data
Weight [g] | 151 |
---|---|
Dimensions [mm] | 18 x 122 x 2 |
Materials | housing: plastics |
Remarks
Pack quantity | 5 pcs. |
---|