• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. ZH4034

RFID tag

ZH4034

UHF Smart Label, Roll of 1000

RFID tag

ZH4034

UHF Smart Label, Roll of 1000

  • ce
  • ukca
Application
Application RFID coding in production control
Electrical data
Operating frequency [MHz] 860...960
Memory size [bit] 192
Memory type EEPROM
Chip type Impinj Monza R6
Electronic product code (EPC) 12 Byte
RFID standard EPC Class1 GEN2/ISO 18000-6C/3
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -25...70
Mechanical data
Weight [g] 566.99
Materials antenna: aluminium; adhesive: acrylic
Remarks
Pack quantity 1000 pcs.