• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. ID tags
  5. ZH4036

RFID tag

ZH4036

50mm Disc, 2K byte FRAM, 5 Pieces

RFID tag

ZH4036

50mm Disc, 2K byte FRAM, 5 Pieces

  • ce
Electrical data
Operating frequency [MHz] 13,56
Memory size [bit] 16384
Memory type FRAM
Chip type MB89R118C
Number of blocks 256
Block size [Byte] 8
RFID standard ISO 15693
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...160
Protection IP 68
Mechanical data
Weight [g] 57
Type of mounting Installation on metal and non-metal materials; (screw fastening ; sticking to a surface)
Dimensions [mm] Ø 50.5 / L = 7.6
Materials PA 6 black
Remarks
Pack quantity 5 pcs.
Other data
Reading distance when mounted on non-metal (mm)
ANT410 / DTI410 8
ANT411 / DTI411 15
ANT420 / DTI420 6
ANT421 / DTI421 23
ANT430 / DTI430 23
ANT431 / DTI431 35
ANT515 / DTI515 / DTI515 27
ANT513 / DTI513 / DTI513 50
ANT600 / DTI600 / DTI600 68