- moneo IIoT platform
- Products
- moneo IIoT Devices
Kickstart IIoT using the io-key
Minimum requirements, maximum benefit

The io-key makes it easy to get started with digitalisation.
It has never been more convenient to collect and visualise your production data! Stay flexible in delivering your projects – no matter whether the io-key is on a remote machine in the field, on the roof of a cold store, elsewhere far from your existing IT infrastructure, or directly incorporated in your production.
Increase your machine availability
Ensure process quality
Optimise your energy consumption
Image 1: Fan Image 2: IBC container - Image 3: Central compressed air system
Get inspired
Hardware + mobile communications + software = ready to use!
Hardware io-key |
Mobile communications Select a data tariff |
Software moneo IIoT Core |
|||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sending sensor data to the cloud
IP 65, no programming, |
|
Converting production data into usable information The io-key and a data tariff give you the hardware. All that’s missing now are the software functions in the cloud! The following options are available:
moneo IIoT Core enables seamless collection, visualisation and monitoring of sensor data in order to:
moneo IIoT Core Cloud functions with the io-key*
|
|||||||||||||||||||||||
* moneo IIoT Core Cloud functions with the io-key: Device management, Calculated values, edgeConnect, Dashboard, Analysis and Tasks and tickets
Advice and Cloud sales from our experts
Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.
Select your contact option
Form
Phone