You probably do not come from: Chile. If necessary, change to:United States

Cable connections in wet areas with Ethernet, D-coded

ecolink M12, Ethernet CAT 5 / CAT 5e (star quad) for the food industry​

  • Halogen-free and silicone-free
  • Contoured nut with enhanced grip makes for optimum sealing even when hand tightened
  • Permanent vibration protection with saw tooth contour
  • Protection rating: IP 65, IP 67, IP 68, IP 69K
  • Ethernet CAT 5 / CAT 5e (star quad)

ecolink M12 for hygienic and wet areas in the food industry​
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The asymmetrically acting vibration protection holds the threaded sleeve in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.