You probably do not come from: Chile. If necessary, change to:United States

Pressure transmitter for hygienic applications

Perfectly suited for all common food applications

  • 0.2 % accuracy
  • Integrated temperature measurement removes need for multiple instruments
  • Overload-resistant ceramic-capacitive measuring cell with high long-term stability
  • Maintenance-free as no elastomer seal
  • Approved to industry-wide hygienic standards
  • Zero point calibration via teach button or IO-Link
  • Different process connections allow flexible adaptation

What makes the PM type sensors special:

High accuracy

The PM16 and PM17 pressure transmitters have an overall accuracy of 0.2 %. Furthermore, temperature compensation with fast temperature changes (e.g. in CIP/SIP processes) has been improved considerably. The sensor is therefore suitable for all common food applications.

Ceramic-capacitive measuring cell

The flush and robust ceramic measuring cell of the pressure sensors is resistant to pressure and vacuum shocks and to impact by abrasive substances.

Find out more:

Integrated temperature measurement

The pressure sensors of type PM15 are distinguished by an integrated temperature measurement, which removes the need for multiple instruments.

Flexible fitting

The sensors are available with Triclamp for direct installation, G1 sealing cone and G1 Aseptoflex-Vario for installation with process and welding adapters in tanks and with G1/2 sealing cone especially for installation in pipes.

Free factory certificate

For every PM pressure sensor a factory certificate can be downloaded free of charge at www.factory-certificate.ifm. This allows easy access even after the sensor has been bought.

Added value thanks to IO-Link

Loss-free data transmission
IO-Link enables loss-free data transmission, as conversion losses are excluded via digital communication and external influences, such as magnetic fields, have no effect on data transmission.

Transparent processes
The current pressure is output precisely with the highest possible resolution via IO-Link. This makes it easy to keep a close eye on your process at all times.

Easy set-up
The pressure sensor can be configured quickly and easily via an IT connection, e.g. moneo, using IO-Link.

Precise monitoring of oxygen flows

The company trimatec develops ventilators and relies on pressure sensors from ifm for monitoring oxygen flows. The PM15 hygienic pressure sensor precisely monitors the pressure in the expiratory block and easily withstands cleaning processes and sterilisation.

Reliable pressure monitoring at the pump

The Kögelhof farm is dedicated to producing biogas that can be converted into energy. As part of the disintegration process, PM16 pressure sensors reliably monitor the pressure at the pump. The flush sensors are distinguished by their robust ceramic-capacitive pressure measuring cell.

Hygienic adaptation thanks to flush design

The Wildberg cheese dairy relies on sensors from ifm for the production of its specialities. An important sensor for the Wildberg cheese dairy is the PM15 pressure sensor, which monitors the pressure conditions in the heat exchanger. The flush design enables a hygiene-certified adaptation which prevents deposits and ensures cleanability during the CIP process.

Products