• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. IIoT hardware
  4. Industrial routers
  5. AE9001

industrial 4G LTE router US

AE9001

Industrial LTE 4G Router US

industrial 4G LTE router US

AE9001

Industrial LTE 4G Router US

  • LTE router for industrial applications
  • Reliable LTE Cat 4 connection
  • High protection rating IP67 possible via accessories
  • Flexible voltage supply via terminals/PoE
  • Nano SIM card slot
Application
Application industrial LTE router US
Operating temperature (active) [°C] -40...65
Electrical data
Operating voltage [V] 11...33 DC
Current consumption [mA] < 1200
Protection class III
Reverse polarity protection yes
Interfaces
Communication interface GNSS; Mobile networks; Ethernet
Note on interfaces
PoE compatible
GNSS
Frequency band GPS; GLONASS; Galileo; Beidou
Mobile networks LTE
Transmission standard LTE Cat-4
Frequency band B2, B4, B5, B12, B13, B14, B25, B26, B66
Ethernet
Transmission rate 10 MBit/s; 100 MBit/s
Protocol TCP/IP; UDP/IP
Operating conditions
Storage temperature [°C] -40...65
Protection IP66, IP67: upper part; IP21: connections
Pollution degree 2
Tests / approvals
EMC
EN 301489-1
EN 61000-4-2
EN 61000-4-3
EN 61000-4-4
EN 61000-4-5
EN 61000-4-6
EN 55032
Vibration resistance
IEC 60068-2-6
Damp heat
EN 60068-2-78
Radio approval EN 301908-1 EN 303413
Standard EN 62368-1
Mechanical data
Weight [g] 193.3
Type of mounting cable gland; (M50)
Dimensions [mm] Ø 68 / L = 75
Materials housing; upper part: PBT / PC; housing; lower part: PBT
Remarks
Remarks
dual antenna with MIMO support
firewall, NAT and DHCP server integrated
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x RJ45
Electrical connection - power supply
Connector: 1 x terminal