• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Systems for mobile machines
  3. Units for operation and monitoring
  4. Robust HMI with 32 bit single-core processors
  5. CR9227

Programmable graphic display for controlling mobile machines

CR9227

R360/PDM NG/Opt-Bonding

Programmable graphic display for controlling mobile machines

CR9227

R360/PDM NG/Opt-Bonding

  • Robust HMIs with backlit function keys with tactile feedback
  • High-performance CAN interfaces for various communication tasks
  • Freely programmable to IEC 61131-3 with CODESYS 3.5 or CODESYS 2.3
  • USB interface for data logging and optional interface for analogue cameras
  • dnv_gl
  • ce
  • ukca
  • e1r
Electrical data
Operating voltage [V] 10...32 DC
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 1
Inputs
Number of digital inputs 1
Number of analogue inputs 1
Analogue input (current) [mA] 0...20
Analogue input (voltage) [V] 0...32
Outputs
Number of digital outputs 1
Software / programming
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 4
Number of Ethernet interfaces 1
Number of USB interfaces 2
Number of video interfaces (CVBS) 2
Mechanical data
Weight [g] 1655
Type of mounting panel / surface
Dimensions [mm] 146 x 225 x 64.5
Displays / operating elements
Display
7" colour display
Operating elements
9 freely programmable backlit function keys
1 navigation key with pushbutton
Display resolution 800 x 480
Display type colour display
Display size 7"
Display background illumination LED
Data memories
Real-time clock yes
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12