• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link sensors for motion control
  4. IO-Link - Compact speed monitors
  5. DI5029

Compact evaluation unit for speed monitoring

DI5029

DGK3007BWRKG/IO/US

Compact evaluation unit for speed monitoring

DI5029

DGK3007BWRKG/IO/US

  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP/NPN
Output function normally open / normally closed; (parameterisable)
Sensing range [mm] 7
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M18 x 1 / L = 60
Application
Application simple evaluation of rotating and linear movement with regard to underspeed; blocking
Electrical data
Nominal voltage DC [V] 10...30
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-circuit proof yes
Overload protection yes
Detection zone
Sensing range [mm] 7
Sensing range adjustable no
Operating distance [mm] 0...5.67
Measuring/setting range
Setting range [Imp/min] 5...24000
Measuring principle inductive
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 10
Response times
Start-up delay [s] 0...30; (In steps of: 100 ms; Default: 15 s)
Max. damping frequency [Imp/min] 30000
Interfaces
Communication interface IO-Link
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -25...85
Protection IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
EN 60947-5-2
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Vibration resistance
DIN EN 60947-5-2 20 g (10...3000 Hz)
50 sweep cycles, 1 octave per minute, in 3 axes
MTTF [years] 672
UL approval
UL Approval no. A008
Mechanical data
Weight [g] 48.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 60
Thread designation M18 x 1
Materials housing: brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated
Tightening torque [Nm] 25
Displays / operating elements
Display
SIO mode
output stage supplied with current 4 x LED, yellow
IO-Link mode
target in measuring range 4 x LED, yellow
target outside measuring range 4 x LED, yellow flashing
Accessories
Items supplied
lock nuts: 2
Electrical connection
Connection Connector: 1 x M12; coding: A