• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting clamps
  5. E10192

Mounting clamp

E10192

Mounting Set D20

Mounting clamp

E10192

Mounting Set D20

  • For mounting cylindrical sensors
  • Easy, quick and inexpensive fixing
  • Reliable fixing by clamping with two screws
Mechanical data
Weight [g] 67.2
Dimensions [mm] 35 x 50 x 29
Inside diameter [mm] 20
Materials PA
Accessories
Items supplied
socket head screws: 2 x M6 x 30
spring washers: 2
nuts for C-type profile rails: 2 x SW 11 mm
Remarks
Pack quantity 1 pcs.