• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. Products
  2. E10807
Application
Design with end stop
Mechanical data
Weight [g] 96.5
Installation instruction align the sensing face of the sensor to the right (see scale drawing)
Dimensions [mm] M24 x 1.5
Thread designation M24 x 1.5
Inside diameter [mm] 18
Materials brass white bronze coated; Nuts: brass white bronze coated
Tightening torque [Nm] 7; (lock nuts: 40)
Accessories
Items supplied
Nuts: 2
Remarks
Pack quantity 1 pcs.