• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E11076

Connecting cable with socket

E11076

ADOGB050MSS0002E05

Connecting cable with socket

E11076

ADOGB050MSS0002E05

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • ce
  • ukca
Electrical data
Operating voltage [V] < 300 AC/DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -30...80
Ambient temperature (moving) [°C] -5...80
Protection IP 68
Mechanical data
Weight [g] 137.7
Dimensions [mm] 26 x 26 x 49.9
Moulded-body material TPU
Material nut diecast zinc
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, black; 5 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - socket
Connection Connector: 1 x 7/8", straight; Moulded body: TPU; Locking: diecast zinc