• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. Damping magnets
  5. E11803

Damping magnet

E11803

MAGNET M4.1/HARD F.STAINLESS

Damping magnet

E11803

MAGNET M4.1/HARD F.STAINLESS

  • For ensuring a long sensing range
  • For use in combination with magnetic sensors
  • Hidden installation behind aluminium or stainless steel is possible
  • Wide operating temperature range
Operating conditions
Ambient temperature [°C] -25...250
Mechanical data
Weight [g] 79.8
Dimensions [mm] Ø 40 / L = 13
Materials hard ferrite HF 24/23; stainless steel (316Ti/1.4571)
Magnetic field strength [mT] 80
Remarks
Pack quantity 1 pcs.