- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E12387
Connecting cable with socket
E12387
ADOGH080VAS0025E08
Connecting cable with socket
E12387
ADOGH080VAS0025E08
- 8-pole connection
- High protection rating for the requirements of the food and beverage industry
- Gold-plated contacts for reliable electrical connections
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 2 |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 68; IP 69K |
Mechanical data
Weight [g] | 1612.5 |
---|---|
Dimensions [mm] | 15 x 15 x 46 |
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 25 m, PVC, orange, Ø 5.9 mm; 8 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
---|