• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E12524

Mounting set for manual valves and ball valves

E12524

MOUNTING KIT FOR MANUAL VALVES F10/M8

Mounting set for manual valves and ball valves

E12524

MOUNTING KIT FOR MANUAL VALVES F10/M8

  • For the reliable limit position feedback of manual valves and ball valves
  • Suitable for a large variety of ISO top flange fittings
  • Easy mounting and safe fixing
  • For applications in hazardous areas
  • Robust stainless steel design for use in harsh industrial environments
Operating conditions
Ambient temperature [°C] -30...80
Mechanical data
Weight [g] 602.5
Top flange diameter [mm] 102
ISO top flange type F10
Shaft extension M8
Materials Mounting plate: plastics; metal parts: stainless steel (304/1.4301)
Remarks
Pack quantity 1 pcs.