• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12531

Connecting cable with socket

E12531

ADOGA030MSS0018E03

Connecting cable with socket

E12531

ADOGA030MSS0018E03

  • Gold-plated contacts for reliable electrical connections
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • ce
  • ukca
Application
Special feature Drag chain suitability
Electrical data
Operating voltage [V] < 250 AC/DC
Max. current load total [A] 4; (40° C)
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 666
Dimensions [mm] 14.5 x 14.5 x 42.5
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 2 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 18 m, PVC, yellow, Ø 5.2 mm; 3 x (42 x Ø 0.1 mm ) / AWG 22
Electrical connection - socket
Connection Connector: 1 x 1/2", straight; coding: C; Moulded body: TPU; Locking: brass, nickel-plated