• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. Damping magnets
  5. E12538

Damping magnet

E12538

MAGNET M6.1 NEODYM, DRILL HOLE

Damping magnet

E12538

MAGNET M6.1 NEODYM, DRILL HOLE

  • For ensuring a long sensing range
  • For use in combination with magnetic sensors
  • Hidden installation behind aluminium or stainless steel is possible
  • Wide operating temperature range
Operating conditions
Ambient temperature [°C] -40...80
Mechanical data
Weight [g] 3
Dimensions [mm] Ø 12 / L = 3
Materials neodymium
Magnetic field strength [mT] 250
Remarks
Pack quantity 1 pcs.