• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for energy supply for field modules
  5. E12664
  • ce
  • ukca
Application
Special feature Gold-plated contacts
Design power cable, L-coded
Electrical data
Operating voltage [V] 64 DC
Max. current load total [A] 16
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 67
Mechanical data
Weight [g] 4299.9
Materials PP
Moulded-body material TPE
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 20.0 m, PUR, black, Ø 11.3 mm; 5 x 2.5 mm²
Electrical connection - plug
Connector: 1 x M12, straight; coding: L; Moulded body: TPE; Locking: brass, nickel-plated; Contacts: gold-plated