Mounting set for manual valves and ball valves
E12769
MOUNTING KIT F. MANUAL VALVES MVQ F05/M6
Mounting set for manual valves and ball valves
E12769
MOUNTING KIT F. MANUAL VALVES MVQ F05/M6
- For the reliable limit position feedback of manual valves and ball valves
- Easy mounting and safe fixing
- Robust stainless steel design for use in harsh industrial environments
- Suitable for a large variety of ISO top flange fittings
Operating conditions
Ambient temperature [°C] | -30...80 |
---|
Mechanical data
Weight [g] | 470.4 |
---|---|
Top flange diameter [mm] | 50 |
ISO top flange type | F05 |
Shaft extension | M6 |
Materials | metal parts: stainless steel (304/1.4301) |
Remarks
Pack quantity | 1 pcs. |
---|