Fibre optic diffuse reflection sensor
E20749
FT-11-EPA-M6/F2x1,0/2M
Fibre optic diffuse reflection sensor
E20749
FT-11-EPA-M6/F2x1,0/2M
- For installation in places where access is difficult
- Operation as diffuse reflection sensor
- With bendable sensing head for use where space is restricted
- For cutting to size
- Small bending radius
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | For use in industrial environments |
Detection zone
Range with fibre optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range fibre optics [mm] | 70 |
---|
Range fibre optics [mm] | 100 |
---|
Range fibre optics [mm] | 560 |
---|
Range fibre optics [mm] | 300 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 49.5 |
---|---|
Version of sensing head | bendable |
Total length [mm] | 2000 |
Min. bending radius [mm] | 27 |
Fibre arrangement |
|
Core diameter [mm] | 2 x 1 |
Materials | threaded sleeve: brass white bronze coated |
Fibre material | PMMA |
Fibre head material | stainless steel (304/1.4301) |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|