Fibre optic through-beam sensor
E20757
FE-11-EPA-Q-/F16X0,265
Fibre optic through-beam sensor
E20757
FE-11-EPA-Q-/F16X0,265
- For installation in places where access is difficult
- Operation as through-beam sensor
- With cross-section converter for the reliable detection of objects with changing positions
- For cutting to size
- Small bending radius
Application
Design | Cross section converter |
---|---|
Function principle | Through-beam sensor |
Application | Small bending radius |
Detection zone
Range with fibre-optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range of fibre optics [mm] | 150 |
---|
Range of fibre optics [mm] | 300 |
---|
Range of fibre optics [mm] | 2040 |
---|
Range of fibre optics [mm] | 700 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 61 |
---|---|
Sensing head height [mm] | 5 |
Sensing head width [mm] | 20 |
Sensing head length [mm] | 20 |
Probe dimensions [mm] | 5 x 20 x 20 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 9 |
Fibre arrangement |
|
Core diameter [mm] | 16 x 0.25 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|