Fibre optic through-beam sensor
E20828
FE-50-V-V-R5
Fibre optic through-beam sensor
E20828
FE-50-V-V-R5
- For applications in high-temperature areas
- Stainless steel sheathing for use up to 315 °C
- Angled type for use where space is restricted
- Long range
- Small bending radius
Application
Function principle | Through-beam sensor |
---|
Detection zone
Range with fibre-optic amplifier type | OBF; ODF; OMF |
---|
Range of fibre optics [mm] | 1000 |
---|
Range of fibre optics [mm] | 4 |
---|
Range of fibre optics [mm] | 800 |
---|
Operating conditions
Ambient temperature [°C] | -58...315 |
---|
Mechanical data
Weight [g] | 174 |
---|---|
Version of sensing head | angled |
Sensing head diameter [mm] | 5 |
Total length [mm] | 900 |
Min. bending radius [mm] | 19 |
Fibre arrangement | |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | stainless steel (303/1.4305) |
Remarks
Pack quantity | 1 pcs. |
---|