Fibre optic diffuse reflection sensor
E20829
FT-50-V-V-R5
Fibre optic diffuse reflection sensor
E20829
FT-50-V-V-R5
- For applications in high-temperature areas
- Stainless steel sheathing for use up to 315 °C
- Angled type for use where space is restricted
- Long range
- Small bending radius
Application
Function principle | Diffuse reflection sensor |
---|
Detection zone
Range with fibre optic amplifier type | OBF; ODF; OMF |
---|
Range fibre optics [mm] | 150 |
---|
Range fibre optics [mm] | 1 |
---|
Range fibre optics [mm] | 175 |
---|
Operating conditions
Ambient temperature [°C] | -58...315 |
---|
Mechanical data
Weight [g] | 112 |
---|---|
Version of sensing head | angled |
Sensing head diameter [mm] | 5 |
Total length [mm] | 900 |
Min. bending radius [mm] | 19 |
Fibre arrangement |
|
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | stainless steel (303/1.4305) |
Remarks
Pack quantity | 1 pcs. |
---|