Fibre optic through-beam sensor
E21311
FE-11-EPV-Q3/F1x1/2m
Fibre optic through-beam sensor
E21311
FE-11-EPV-Q3/F1x1/2m
- Particularly flat rectangular design
- For installation in places where access is difficult
- For cutting to size
- Operation as through-beam sensor
Application
Function principle | Through-beam sensor |
---|---|
Application | For use in industrial environments |
Detection zone
Range with fibre-optic amplifier type | OBF; OO50; OCF |
---|
Range of fibre optics [mm] | 210 |
---|
Range of fibre optics [mm] | 600 |
---|
Range of fibre optics [mm] | 2120 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 48.1 |
---|---|
Version of sensing head | straight |
Sensing head height [mm] | 3 |
Sensing head width [mm] | 8.5 |
Sensing head length [mm] | 15 |
Probe dimensions [mm] | 3 x 8.5 x 15 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 2 |
Fibre arrangement |
|
Core diameter [mm] | 1 |
Fibre material | PMMA |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | PE |
Accessories
Items supplied |
|
|
---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|