Fibre optic diffuse reflection sensor
E21324
FT-11-EPA-M3/F0,5x1/2m
Fibre optic diffuse reflection sensor
E21324
FT-11-EPA-M3/F0,5x1/2m
- For installation in places where access is difficult
- Operation as diffuse reflection sensor
- For cutting to size
- Life expectancy of more than 1 million bending cycles
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | Bending-resistant design for applications in robotics; For use in industrial environments |
Detection zone
Range with fibre-optic amplifier type | OBF; OO50; OCF |
---|
Range of fibre optics [mm] | 10 |
---|
Range of fibre optics [mm] | 30 |
---|
Range of fibre optics [mm] | 190 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 30.3 |
---|---|
Version of sensing head | straight |
Sensing head thread | M3 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 5 |
Fibre arrangement |
|
Core diameter [mm] | 4 x 0.25 |
Fibre material | PMMA |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|