Fibre optic through-beam sensor
E35062
FIBRE OPTIC 5M
Fibre optic through-beam sensor
E35062
FIBRE OPTIC 5M
- For operation with infrared temperature sensors
- For applications in high-temperature areas
- Stainless steel sheathing for use up to 250 °C
- Resistant to various aggressive chemicals
- Small bending radius
Application
Design | connection to infrared temperature sensors TWxx11 |
---|
Operating conditions
Ambient temperature [°C] | -40...250 |
---|
Mechanical data
Weight [g] | 365 |
---|---|
Fibre optic connection | ¼"-36UNS-2A |
Version of sensing head | straight |
Total length [mm] | 5000 |
Min. bending radius [mm] | 120 |
Fibre arrangement |
|
Fibre material | quartz / quartz |
Fibre head material | CuNiZn |
Fibre sheath material | stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|