- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for encoders
- E60036
Resilient base for angle flanges
E60036
RESILIENT BASE
Resilient base for angle flanges
E60036
RESILIENT BASE
- For the safe fastening of encoders
- Easy, quick and inexpensive mounting
- Efficient vibration damping
phase-out article
Alternative articles: E61438 Product comparison: E60036 / E61438 When selecting an alternative article and accessories please note that technical data may differ!
Mechanical data
Weight [g] | 402.5 |
---|---|
Dimensions [mm] | 80 x 80 x 30 |
Materials | aluminium black anodised |
Remarks
Pack quantity | 1 pcs. |
---|