Splitter box
EBC005
ZDO6H050MSS0000-00STAK120MSS
Splitter box
EBC005
ZDO6H050MSS0000-00STAK120MSS
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Mechanical end stop to protect the O-ring from destruction
- Robust housing for use in harsh industrial environments
- High shock and vibration resistance
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 DC; ("supply class 2" to cULus) |
---|---|
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
UL approval |
|
---|
Mechanical data
Weight [g] | 241.5 |
---|---|
Materials | PA |
Moulded-body material | PA |
Number of ports splitter box | 6 |
Connector type | M12 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Connection
Connection | Connector: 1 x M23; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |
---|
Electrical connection - slot
Connector: 6 x M12; coding: A; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |