Splitter box
EBC031
ZDO6H057MSS0010H09
Splitter box
EBC031
ZDO6H057MSS0010H09
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Mechanical end stop to protect the O-ring from destruction
- Robust housing for use in harsh industrial environments
- LEDs clearly visible even under bright lighting
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Protection class | II |
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Ambient temperature (moving) [°C] | -5...60 |
Protection | IP 67; IP 68 |
Mechanical data
Weight [g] | 1034 | ||||
---|---|---|---|---|---|
Dimensions [mm] | 22 x 54 x 100 | ||||
Materials | PA | ||||
Moulded-body material | PA | ||||
Number of ports splitter box | 6 | ||||
Connector type | M12 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 7.8 mm; 6 x 0.34 mm² (43 x Ø 0.1 mm ) + 3 x 1 mm² (55 x Ø 0.15 mm ) |
Electrical connection - slot
Connection | Connector: 6 x M12; coding: A; Moulded body: PA; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |
---|