Splitter box
EBC045
ZDO8F039MSS0000-STGH120MSS
Splitter box
EBC045
ZDO8F039MSS0000-STGH120MSS
- Compact housing for use where space is restricted
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Mechanical end stop to protect the O-ring from destruction
- Clearly visible LEDs for indicating switching status and operation
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | 15...30 DC |
---|---|
Protection class | III |
Max. current load per module/slot [A] | 1 |
Max. current load total [A] | 1 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Ambient temperature (moving) [°C] | -5...60 |
Protection | IP 67 |
Mechanical data
Weight [g] | 125 |
---|---|
Dimensions [mm] | 28.8 x 30 x 129.5 |
Materials | PBT-GF20; brass nickel-plated |
Moulded-body material | PBT-GF 20 / brass, nickel-plated |
Number of ports splitter box | 8 |
Connector type | M8 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Connection
Connection | Connector: 1 x M12; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |
---|
Electrical connection - slot
Connector: 8 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |