Splitter box
EBC051
ZDO4F049MSS0005H10
Splitter box
EBC051
ZDO4F049MSS0005H10
- Compact housing for use where space is restricted
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Mechanical end stop to protect the O-ring from destruction
- Clearly visible LEDs for indicating switching status and operation
Application
Special feature | Gold-plated contacts; Drag chain suitability |
---|
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Protection class | III |
Max. current load per module/slot [A] | 2 |
Max. current load total [A] | 6 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Ambient temperature (moving) [°C] | -5...60 |
Protection | IP 65; IP 67; IP 68 |
Mechanical data
Weight [g] | 442.5 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 20 x 30 x 85.5 | ||||||||
Materials | PBT-GF20; brass nickel-plated | ||||||||
Moulded-body material | PBT-GF 20 / brass, nickel-plated | ||||||||
Number of ports splitter box | 4 | ||||||||
Connector type | M8 | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, black, Ø 7.4 mm; 8 x 0.34 mm² (43 x Ø 0.1 mm ) + 2 x 0.75 mm² (21 x Ø 0.2 mm ) |
Electrical connection - slot
Connection | Connector: 4 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated |
---|