• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Y-splitters
  4. Y-splitters
  5. EBF009

Y-splitter

EBF009

ZDO2H050VAS0000-00STGH050VAS

Y-splitter

EBF009

ZDO2H050VAS0000-00STGH050VAS

  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • Halogen and silicone-free
  • Visual and tactile marking of the ports
  • High protection rating for the requirements of the food and beverage industry
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Gold-plated contacts
Application logic OR function
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC/DC; (cULus: 30 AC / 42 DC)
Protection class II
Max. current load per module/slot [A] 4
Max. current load total [A] 4
Overall current rating (UL) [A] 3
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: ...65 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
UL approval
power supply Class 2
File number UL E191684
Mechanical data
Weight [g] 33.9
Materials housing: PA Halogen-free; Sealing: EPDM
Moulded-body material PA, Halogen-free
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Moulded body: PA, Halogen-free; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm
Electrical connection - socket
Connector: 2 x M12; coding: A; Moulded body: PA, Halogen-free; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm