Splitter box
EBT004
ZDO8H050VAS0015E19
Splitter box
EBT004
ZDO8H050VAS0015E19
- Resistant to high-pressure cleaning with aggressive cleaning agents
- Permanent, reliable sealing even when mounted without tools
- Robust housing for use in harsh industrial environments
- High protection rating for the requirements of the food and beverage industry
- Mechanical end stop to protect the O-ring from destruction
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Protection class | II |
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Ambient temperature (moving) [°C] | -5...60 |
Protection | IP 67; IP 68 |
Tests / approvals
UL approval |
|
---|
Mechanical data
Weight [g] | 2875 |
---|---|
Dimensions [mm] | 22 x 54 x 127 |
Materials | housing: PA |
Number of ports splitter box | 8 |
Connector type | M12 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 15 m, PVC, black, Ø 9.7 mm; 16 x 0.34 mm² + 3 x 1.0 mm² |
Electrical connection - slot
Connection | Connector: 8 x M12; coding: A; Contacts: gold-plated; Tightening torque: 0.8...1.5 Nm |
---|