• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for Ethernet
  5. EVF547

Ethernet connection cable

EVF547

VSTAN040VAS0010R04STAN040VAS

Ethernet connection cable

EVF547

VSTAN040VAS0010R04STAN040VAS

  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Design Ethernet cable, D-coded
Application Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] 30 AC / 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...100
Ambient temperature (moving) [°C] 0...80
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 661.6
Dimensions [mm] 35.5 x 15.5 x 38
Materials PP Halogen-free
Moulded-body material PP
Material nut stainless steel (316L/1.4404)
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 15 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, MPPE, Halogen-free, grey, Ø 6.5 mm, shielded; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm )
Electrical connection - plug
Connection Connector: 2 x M12, angled; coding: D; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Shielded connection cable: screen connected