- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- EVS019
Connecting cable with socket
EVS019
ADOAH030ZDB0003E03
Connecting cable with socket
EVS019
ADOAH030ZDB0003E03
- Connection technology meets the M12 and M8 standard (EN 61076)
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
- Excellent price/performance ratio
- Permanent, reliable sealing even when mounted without tools
Application
Special feature | Free from silicone; Gold-plated contacts; Drag chain suitability |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...70 | |
---|---|---|
Ambient temperature (moving) [°C] | 5...70 | |
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67 |
Mechanical data
Weight [g] | 112.2 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 26.5 x 15.5 x 36.5 | ||||||||
Materials | housing: TPU orange; Sealing: FKM | ||||||||
Material nut | brass, nickel-plated | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 3 m, PVC, black, Ø 4.5 mm; 3 x 0.25 mm² (14 x Ø 0.15 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
---|