• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. EVT362

Connecting cable with socket

EVT362

ADOGH030VAS0010E03

Connecting cable with socket

EVT362

ADOGH030VAS0010E03

  • For use in hygienic and wet areas in the food industry
  • Permanent, reliable sealing even when mounted without tools
  • Large operating temperature range and high protection rating
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • LEDs clearly visible even under bright lighting
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Gold-plated contacts; Drag chain suitability
Application hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: ...50
Ambient temperature (moving) [°C] 5...100
Note on ambient temperature (moving)
cULus: ...50
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 380.3
Dimensions [mm] 15.5 x 15.5 x 45
Materials housing: PVC orange; Sealing: EPDM
Material nut stainless steel (316L/1.4404)
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PVC, orange, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm