• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. GG508S

Fail-safe inductive sensor

GG508S

GIGA4010-3PT/SIL3/US

Fail-safe inductive sensor

GG508S

GIGA4010-3PT/SIL3/US

  • Certified to the following standards: EN 60947-5-3, IEC 61508 and ISO 13849
  • Connection to safety PLC, safe AS-i modules or safe evaluation units
  • Ensuring operator and machine safety
customer-specific
  • ce
  • ukca
  • tuevnord
Product characteristics
Output function clock signal
Enable zone [mm] 1...4
Housing threaded type
Dimensions [mm] M18 x 1 / L = 90.5
Application
Special feature Gold-plated contacts
Type of operation continuous operation (maintenance-free)
Safety-related function safe state when undamped
Application industrial application
Electrical data
Operating voltage [V] 19.2...30 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 5000
Inputs
Max. input capacitance Ci_max [nF] 2
Outputs
Output function clock signal
Output data Interface type B
Short-circuit protection yes
Max. capacitive load CL_max [nF] 20
Detection zone
Enable zone [mm] 1...4
Safe switching-off distance s(ar) [mm] 10
Response times
Response time to safety request [ms] 20
Response time when approaching the enable zone [ms] 200; (typical 100)
Operating conditions
Applications class C to EN 60654-1 weatherproof application
Ambient temperature [°C] -40...70
Note on ambient temperature
operational life ≤ 87600 h
Ambient temperature [°C] 10...40
Note on ambient temperature
operational life ≤ 175200 h
Rate of temperature change [K/min] 0.5
Max. relative air humidity [%] briefly: 5...95 %; permanent: 5...70 %
Air pressure [kPa] 80...106
Ionising radiation not permissible
Salt spray no
Protection IP 68; IP 69K; (to EN 60529)
Tests / approvals
EMC
IEC 60947-5-2
IEC 60947-5-3
EN 61000-4-2 ESD 6 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 20 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 61000-4-8 30 A/m
EN 55011 class B
Shock resistance
IEC 60947-5-2
Vibration resistance
IEC 60947-5-2
Safety classification
Complies with the requirements
ISO 13849-1: 2015 category 3, PL e
IEC 61508 SIL 3
Mission time TM [h] ≤ 175200
Mission time TM (additional indication)
20 years
PFH [1/h] 1E-08
Mechanical data
Weight [g] 177.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 90.5
Thread designation M18 x 1
Materials brass special coating; PBT
Displays / operating elements
Display
operation 1 x LED, green
signal 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Unless stated otherwise, all data refer to the reference target plate to IEC 60947-5-2 over the whole temperature range.
(FE360 = ST37K) 24x24x1 mm
Notes customer-specific
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated