• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. I12004

Inductive sensor

I12004

SIT-2070-ABOW/A-PLATE

Inductive sensor

I12004

SIT-2070-ABOW/A-PLATE

  • Easy setting of the sensing range via potentiometer
  • For applications in the steel and metal industries
  • With AC output for use in AC power mains
  • Long sensing range of 70 mm
  • Active base with Ø 100 mm
  • ce
  • ukca
Product characteristics
Output function normally open
Sensing range [mm] 20...70
Housing cylindrical
Dimensions [mm] Ø 100 / L = 45
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 90...250 AC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 11
Minimum load current [mA] 15
Max. leakage current [mA] 6
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Short-time current rating of switching output [mA] 1500; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 5
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 20...70
Sensing range adjustable yes
Factory setting sensing range [mm] 70
Real sensing range Sr [mm] 70 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 676
Housing cylindrical
Mounting non-flush mountable
Type of mounting with mounting plate
Dimensions [mm] Ø 100 / L = 45
Materials PBT; aluminium anodised
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²